NORD - BEVERAGE INDUSTRY





Contact us Contact us

Direct Call: +49(0) 45 32 / 401 - 0

BEVERAGE INDUSTRY BEVERAGE INDUSTRY



ROBUST AND EFFICIENT SOLUTIONS IN THE BEVERAGE INDUSTRY

NORD provides optimal drive solutions for the special requirements of the beverage industry. Whether it is producing milk, beer or soda, NORD drives keep the product flowing.

Drive solutions from Nord in a beverage

High production volumes and leak-free gearboxes

State of the art technology is required to ensure efficient production without down time. So it is imperative that gearmotors operate continuously, are leak-free, have low noise and long lifetimes with little maintenance. NORD drives meet all these requirements and the result is a drive solution with almost universal suitability for mechanical designers and users within the beverage industry.

brewery
Example: Lammsbräu Brewery
The Lammsbräu brewery is characterized by its ecological focus in addition to its high quality beer. The newly installed transport systems for bottles, boxes and pallets are equipped with energy-saving drives from NORD. The energy consumption has been reduced by 40% and they have reduced CO2 emissions by 100,000 pounds annually. This example of energy saving drive technology makes it clear; ecological production and global responsibility go hand in hand.

In the Lammsbräu Eco-Brewery, the power consumption of the transport systems have been reduced by 40% by using NORD energy saving drives

Wide range of product solutions

The NORD product range includes washdown products that are leak-free, easy-cleaning and reliable. If explosion protection is required (dust or gas), then NORD provides ATEX conformity in accordance to the European Directives 94/9/EU and 99/92/EU. NORD drives have up to IP 66 enclosure protection for both motors and brakes and are suitable for large ambient temperature ranges. Other options available include stainless steel shafts, stainless steel wear discs (brakes), special synthetic food grade lubricants, viton high temperature seals, and improved corrosion protection with stainless steel paints.

Sales contact Sales contact

Locatortool
You can find us here.

UNICASE UNICASE

Helical bevel geared motor

Reference project Reference project

becks
BECKS Brewery