NORD





conveyor
Motor IP 66 enclosure protection
IP 66 motor enclosure protection protects the motor from high pressure water jets and is also a dust tight design. It also contains the following features:
  • motor shaft seal at fan side endbell
  • Stainless steel wear disc
  • Brake enclosure IP 66


Vertical design with fan at top (shaft down):
  • double shield drip cover RDD
  • galvanized screws


Additional options:
  • KB condensation drain holes
  • SH anti-condensation space heater
  • Tropical insulation protection
  • KKV terminal box, sealed with resin


NORD provides drive motors in improved protection class IP 66 where special protection is required.

Corrosion Proctection - Paintation at a helical-bevel geared motor

Sales contact Sales contact

Locatortool
Here will you find us.