NORD - AGGREGATE INDUSTRY





Contact us Contact us

Direct Call: +49(0) 45 32 / 401 - 0

CONSTRUCTION SITE Construction Site


SOLID AND POWERFUL SOLUTIONS IN Construction Site

If you are looking for efficient drive solutions for the Construction Site, for gravel production, washing, drainage, for pumping, mixing and stirring, then you will make the right choice with NORD drives.

construction
NORD bevel gearmotors in use.

Safe application in quarries

Quarry work has been an important industry since the Roman Empire. Thanks to technology improvements; the work in a modern quarry is highly automated. Safety, reliability, and robustness are some of the most important requirements for gear drives. In a quarry in Dubai, NORD drives are used in transporting the extracted material. Since efficiency and productivity are also important for this international customer, oil sight glasses and temperature sensors were installed for optimum operational control and to ensure the highest level of operational reliability.

Convey, transport and measure

Material is continually being moved in many different scopes and scales in the Construction Site. The material is generally conveyed in horizontal and inclined conveying screws. Since operational reliability is so important, NORD thereby ensures a frictionless flow of material, whether it is in discharge of the silo or continuous loading of mixers. M-Tec, a manufacturer of screw conveyors, ensures dust free transport of powdery and grainy dry bulk material, such as sand, cement, lime, and gypsum. Chooses resilient NORD drives with a long service life.

Flexible and robust in almost any application

NORD drives are optimally equipped for the special machine requirements of the Construction Site. Reinforced bearings provide high load capacity for radial and axial loads, and significantly increase bearing life. As for protective options, NORD is one of the industry leaders. For example, all motors start at an IP 55 enclosure rating and can be upgraded to IP 66. For continuous outdoor conditions, gear reducers and gearmotors can be coated with severe duty paints. A number of additional designs and features are available, including special high strength shaft materials, oil sight glasses, and special lubricants. These features give NORD the opportunity to meet almost universal applications in the Construction Site.

Sales contact Sales contact

Locatortool
You can find us here.

UNICASE UNICASE

Helical bevel geared motor

UNICASE UNICASE

Helical worm gear box

Reference project Reference project

assinck
ASSINCK Limited: Conveyor belts in use