NORD - Markets





Contact us Contact us

Direct Call: +49(0) 45 32 / 401 - 0

MARKETS Markets




NORD GEAR'S POWER TRANSMISSION EQUIPMENT IS DESIGNED TO HANDLE EVEN THE MOST EXTREME APPLICATIONS

In applications with defined courses of motion, NORD drives ensure very high speed and acceleration rates. At the same time NORD drives maintain the highest degree of positional accuracy in one cost effective, efficient solution.

Cranes.nord.com Cranes.nord.com

Find further information about drive solutions for cranes under http://cranes.nord.com

Airport.nord.com Airport.nord.com

Find further informations about drive solutions for airport technology under http://airport.nord.com

water.nord.com water.nord.com

Pro další informace o pohonech pro vodohospodářství nahlédněte na stránky http://water.nord.com

Stage.nord.com Stage.nord.com

Find further information about drive solutions for stage technology under http://stage.nord.com

Food.nord.com Food.nord.com

Find further information about drive solutions for the food industry under http://food.nord.com

Energy.nord.com Energy.nord.com

Find further information about drive solutions for renewal energy under http://enery.nord.com

Steel.nord.com Steel.nord.com

Find further information about drive solutions for the steel industries under http://steel.nord.com

Solarpark Rodenäs Solarpark Rodenäs

NORD Antriebstechnik auf den Spuren der Sonne - Im Solarpark Rodenäs sind über 700 Universal Schneckengetriebe im Einsatz.
 

dpd

material handling material handling

Whether used for material handling or processing equipment, NORD drive technology supplies optimal solutions for appliactions in these industries, including ports, mines, and in industrial companies.
 

Sales contact Sales contact

Locatortool
You can find us here.