NORD - NSD TupH





Contact us Contact us

Direct Call: +49(0) 45 32 / 401 - 0

NSD TUPH NSD TupH


Sealed Surface Conversion System

NSD TupH is a cost effective and weight saving alternative to stainless steel for use in the harshest environments. NORD Gear has redefined surface protection.

Surface Protection Reinvented!

NSD TupH Sealed Surface Conversion System

At last it’s here, a cost effective and weight-saving alternative to stainless steel for use in the harshest environments. NORD has redefined surface protection. NSD TupH is a true innovation in corrosion resistance cleanable sealed surfaces. Molecular conversion of the aluminum alloy provides our drive equipment with all the protection your application demands. All of this at a fraction of the price you have been forced to pay for stainless steel. Introducing NSD TupH, the better solution you have been asking for is finally here. You can immediately start saving big money on protection without compromising quality.Contact us today and find out how you can profit from NORD Reinvention.

NSD TupH, a breakthrough in protection at a molecular level.

As a leader in the power transmission industry, NORD Gear is committed to providing value to industries where end users demand durable equipment to withstand a variety of harsh environments. The market has long awaited a product with such a large range of standard reducers with the corrosive resistance properties of a stainless steel product without the excessive cost.

In response to these demands, NORD Gear has begun utilizing an electrically catalyzed process to create a uniform case depth protective surface with its existing aluminum alloy housing material. Combined with a sealer, NORD’s corrosion resistant cleanable Sealed Surface Conversion system (NSDtupH) allows existing aluminum alloy housings to be protected with a base finish that is 6-7x harder than aluminum alloy. With its stainless steel hardware, optional stainless steel shafts, optional stainless steel motors and optional food grade lubricants, NORD’s NSD TupH is the optimal package for applications in a variety of incredibly harsh environments.

Surface Comparison

On an original painted aluminum surface the paint simply lies on top of the aluminum substrate and may even bridge across pores in the metal. Since paint does not form a permanent bond to the substrate, it can easily release at very low stress levels.



The NSD TupH process includes a base layer that is permanently bonded to the aluminum substrate and provides a powerful foundation for adhesion of the surface sealant. This foundation provides excellent roughness, is 6-7x harder than the aluminum substrate and up to 1000x harder than paint.

For more information about this and our other protective surfaces please contact NORD Gear

Sales contact Sales contact

Locatortool
You can find us here.

Downloads Downloads

NSD TupH Sealed Surface Conversion Flyer