NORD DRIVESYSTEMS - AIRPORT INDUSTRY





AIRPORT INDUSTRY AIRPORT INDUSTRY

RELIABLE AND POWERFUL DRIVE
SOLUTIONS IN THE AIRPORT INDUSTRY
RELIABLE AND POWERFUL DRIVE
SOLUTIONS IN THE AIRPORT INDUSTRY

In the airport industry, drive solutions are in constant demand to ensure air traffic runs smoothly. Some examples where drives are used is in luggage conveyor systems, passenger bridges, lifts, and walkways.

SAFE - EFFICIENT - ECONOMICALSAFE - EFFICIENT - ECONOMICAL

airbus
NORD drives move the huge gates of the sound-dampening building at Hamburg Airport.

Cost Reduction using NORD drive solutions

New security measures, increasing passenger numbers and current budget limitations have forced many airports to change the framework of their business. When new investments are made, airports have been critically addressing the short term, long term costs and benefits of the new systems. As a long-term partner, NORD provides more that just the delivery of components. Drive solutions are created with close cooperation with the customer, therefore unnecessary options and special features are eliminated. NORD drive solutions also contribute to an overall cost reduction by energy efficient operation, wear resistance and long service life.


bags
Use at luggage conveyor belts
At airports, belt and roll conveyors often bridge large distances between check-in and check-out, and between loading and unloading at the luggage terminals. This is particularly true in airports that encompass large areas. Therefore, modular machine and plant design requiring decentralized drive technology is a must. The NORDAC SK 300E TRIO frequency inverter, mounted directly on a NORD gearmotor is a perfect solution at a very competitive cost.

Here a 2-stage bevel gearbox regulated by a NORDAC TRIO SK 300E provides smooth frictionless luggage transport.

NORDAC TRIO – decentralized drive technology for luggage conveyor systems

NORDAC TRIO SK 300E is a particularly efficient and economical solution in the airline baggage handling industry. It combines a frequency inverter, motor and gearbox into one unit. The frequency inverter unit is mounted directly on the motor terminal box. This integrated design eliminates the need to shield motor cables and thereby guarantees the drive meets EMC guidelines. The frequency inverter has IP 66 enclosure protection and has an integrated heat sink, which handles an ambient temperature range of 10°F to 120°F. It is extremely robust and resilient and can handle a 200 percent overload capacity for 3 seconds and provides start-up torque up to 400 percent. The frequency inverter is further protected thermally, has an integrated electromagnetic brake chopper that makes it suitable for even the most sensitive lifting functions. The NORDAC SK 300E resists voltage spikes and is over 97 percent efficient.

Sales contactSales contact

Locatortool
Here will you find us.

UNICASE UNICASE

Helical bevel geared motor

Downloads Downloads

flyer-airport
NORD drive solutions for airport technology

Reference projectReference project

Reference project

airport
Airbus factory in Hamburg, Germany