Bevel Gear Units Type SK 9072.1
Higher Torques
Greater Output Speed Range

| Technical Data - Sk 9072.1 | |
| Ratio range: | 9,16 – 4512,24 |
| Output torque: | 8500 Nm |
| Power: | 0,37 – 45 kW |
| IEC motor adaptors: | IEC 71 – IEC 225 |
| Version: | Foot-mounted gear untis Push-on gear units Flange gear units Agitator gear units |
| Catalogue: | G1000 |
With the introduction of the new SK9072.1 bevel gear unit, NORD has made significant performance improvements on the tried and tested SK 9062.1 model that it replaces. The new SK 9072.1 model is a high-performance 3-stage helical-gear/bevel gear unit with compact dimensions, however with a greater torque capacity and a larger ratio range than is common for the market.
The new SK 9072.1 bevel gear unit features the following improvements:
G1000 - Printed Catalogue
View the G1000 printed catalogue. Here you can also find gear ratios, dimensioned drawings and options