NORD - products





SK 150E SK 150E

Product information Product information

SK 150E
Performance 0,25 .... 3,0/4,0 kW
3 AC 200 ... 480 V
Output frequency 50 / 60 Hz
Click images to zoom

SK 150E is a soft start device for one rotational direction integrated into the motor terminal box with integrated thermistor-type motor protection for a motor output of 0.25 kW to 4kW. No other components are required in the control cabinet for switching and monitoring the drive. The SK 150E is the solution for many decentralised drive applications which does not compromise safety.

Features:

  • Rotary coding switch for simple setting of ramp times (times of 0 to 60s)
  • Wide-ranging input voltage
  • Operating status display / integrated LEDs for fault diagnosis
  • Interference suppression EMC limit class A
  • Temperature monitoring for motor
  • Brake Management
  • Up to 500 switch operations per hour

Product related links Product related links

SK 150E

Product News Product News

Frequency Inverter - SK 200E

Frequenzumrichter SK 200E /
Frequency Inverter SK 200E
Decentral frequency inverter - SK 200E

2-stage Helical-Bevel Gear Unit

Washdown gear units and special surfaces for hygienic drive solutions

Frequency Inverter - SK 540E

Frequency Inverter with PLC - SK 540E

Industrial Gear Unit

Industriegetriebe
Industrial Gear Unit, riduttori industriali
Giants in a UNICASE housing: New industrial gear units with max. torques up to 200,000 Nm