NORD - products





TRIO SK 300 E trio SK 300 E

Product information Product information

trio SK 300E trio SK 300E trio SK 300E SK300E
Performance 0.50 - 5.00 hp
Performance 3 - 5 hp
0.75 - 2 HP
Output frequency 0 ... 400 Hz Hz
Click images to zoom

The trio SK 300E is an inverter directly mounted on the motor with complete control and parameterisation functionalities.
This robust drive package with its high IP 55 (optional IP 66) inverter protection is suitable for decentral applications.
In combination with the comprehensive NORD geared motor range, drives with the trio SK 300E can be used in all types of applications and industries.
The motor-inverter concept has many device and system advantages:

  • Separate connection unit with generous connection room for mains and control lines due to two-part enclosure concept
  • Upper enclosure unit with inverter electronics designed as plug-in cover
  • Heat dissipation via the enclosure without additional cooling measures
  • Electronic rating plate in the motor:
    • Simple startup with previously stored motor data in the motor and inverter
    • Automatic storage of all settings in electronic rating plate
    • Replacement without renewed parameterisation
  • Integrated brake chopper and activation for electromagnetic brake
  • Integrated mains filter for maintenance of limit curve B
  • Optional potentiometer and three stage switch to select “off“ or “left“ or “right“ rotation, with robust design for manual operation directly at the inverter
  • Online switching between 2 parameter sets is possible
  • Simple parameterisation with PC software or ParameterBox

Product related links Product related links

trio SK 300 E

Product News Product News

Frequency Inverter - SK 200E

Frequenzumrichter SK 200E
Frequency Inverter SK 200E
Decentral frequency inverter - SK 200E

Industrial Gear Unit

Industriegetriebe
Industrial Gear Unit
Giants in a UNICASE housing: New industrial gear units with max. torques up to 200,000 Nm