NORD - products





SK 500E SK 500E

Product information Product information

SK 500E Frequenzumrichter
Frequency Inverter SK 500E
Performance 0,25 - 90 kW
Performance 0,25 .... 2,2 kW
1/3 AC 200 ... 240 V 3,0 .... 18,5 kW
3 AC 200 ... 240 V 0,55 .... 90 kW
3 AC 380 ... 480 V
Output frequency 0 ... 400 Hz
Click images to zoom

SK 500E - Modular frequency inverter

Following its introduction in the market the SK 500E product series has become successfully established and now the power range has been extended to 90kW. This extends the success factors of these components to a wider field of applications.

Modular compact inverter: SK 500E

With the SK 500E series of frequency inverters, Getriebebau NORD offers intelligent and costeffective drive solutions with scaleable equipment options, which are all fully compatible with regard to motor performance range, supply voltage and sizes. The basis for all models is a well-equipped basic unit with expansion possibilities through optional modules. SK 500E inverters are suitable for all application areas and can be easily adapted to specific requirements with plug-in technology units.

Performance grading:

The SK 500E product series offers a wide range of features which are necessary for application-specific drive solutions. Through different configuration levels, these can be used "in the same box". The inverters include the following functions, which are state-of-the-art for industrial applications.

  • "Safe stop" (STO) as per EN ISO 13849-1 Cat.4,
    Performance level e EN 61508 SIL3
  • CANopen interface on board
  • Incremental encoder input (TTL) on board
  • Absolute encoder via CANopen, SSi, BiSS, Hiperface, EnDat
  • POSICON positioning control
  • External 24V power supply for control board
  • Synchronous motor operation (PMSM)
  • PLC logic function


Sizes 1 - 4 (0.25 - 7.5 kW):

SK 500E with integrated mains unit / SK 505E with external 24V supply

SK 500E / SK 505E basic equipment:

  • Sensorless current vector control (ISD control)
  • Line filter Class C2, Class C1 up to 5 m
  • Brake management, electro-mechanical motor brakes
  • Brake chopper for braking resistor
  • RS 232 PC diagnostic interface
  • 4 switchable parameter sets
  • All normal drive functions
  • Automatic flux optimisation (energy saving function).
  • Process controller / PID controller
  • Consistent parameter structure
  • Simple to operate
  • All common field bus systems
  • Factory setting for parameters for standard applications
  • Scalable display values
  • High quality regulation and short reaction times


SK 510E / SK 511E with integrated mains unit / SK 515E with external 24V supply

SK 510E / SK 511E / SK 515E with "Safe stop" function

  • SK 500E basic equipment
  • "Safe stop" (STO) as per EN ISO 13849-1 Cat.4,
    Performance level e EN 61508 SIL3
  • CANopen on board (only SK 511E)


SK 520E with integrated mains unit

SK 520E with speed control and efficient bus system:

  • SK 500E basic equipment
  • CANopen on board
  • Incremental encoder input (TTL)
  • Additional connections for control signals


SK 530E with integrated mains unit / SK 535E with external 24V supply

SK 530E / SK 535E with "Safe stop" function and positioning control

  • SK 500E basic equipment
  • "Safe stop" (STO) as per EN ISO 13849-1 Cat.4,
    Performance level e EN 61508 SIL3
  • CANopen on board
  • Incremental encoder input (TTL)
  • POSICON positioning control
  • Additional connections for control signals


SK 540E with integrated mains unit / SK 545E with external 24V supply

SK 540E / SK 545E integrated PLC functionality and universal encoder interface

  • SK 500E basic equipment
  • "Safe stop" (STO) as per EN ISO 13849-1 Cat.4,
    Performance level e EN 61508 SIL3
  • CANopen on board
  • Incremental encoder input (TTL)
  • POSICON positioning control
  • Additional connections for control signals
  • Integrated PLC functionality
  • Universal encoder interface
  • Potential isolated PTC input


SIZES 5 - 9(11 - 90kW):


SK 515E

SK 515 with "Safe stop" function

  • SK 500E basic equipment
  • "Safe stop" (STO) as per EN ISO 13849-1 Cat.4,
    Performance level e EN 61508 SIL3
  • CANopen on board
  • Optional external supply voltage 24V for control board, automatic
  • Potential isolated PTC input


SK 535E

SK 535E with "Safe stop" function and positioning control

  • SK 500E basic equipment
  • "Safe stop" (STO) as per EN ISO 13849-1 Cat.4,
    Performance level e EN 61508 SIL3
  • CANopen on board
  • Incremental encoder input (TTL)
  • POSICON positioning control
  • Optional external supply voltage 24V for control board, automatic
  • Additional connections for control signals
  • Potential isolated PTC input

SK 545E

SK 545E integrated PLC functionality and universal encoder interface

  • SK 500E basic equipment
  • "Safe stop" (STO) as per EN ISO 13849-1 Cat.4,
    Performance level e EN 61508 SIL3
  • CANopen on board
  • Incremental encoder input (TTL)
  • POSICON positioning control
  • Optional external supply voltage 24V for control board, automatic
  • Additional connections for control signals
  • Integrated PLC functionality
  • Universal encoder interface
  • Potential isolated PTC input

Product related links Product related links

SK 500E

Product News Product News

Frequency Inverter - SK 200E

Frequenzumrichter SK 200E /
Frequency Inverter SK 200E
Decentral frequency inverter - SK 200E

2-stage Helical-Bevel Gear Unit

Washdown gear units and special surfaces for hygienic drive solutions

Frequency Inverter - SK 540E

Frequency Inverter with PLC - SK 540E

Industrial Gear Unit

Industriegetriebe
Industrial Gear Unit, riduttori industriali
Giants in a UNICASE housing: New industrial gear units with max. torques up to 200,000 Nm