NORD - products





SK 200E SK 200E

Product information Product information

Frequenzumrichter SK 200E /
Frequency Inverter SK 200E Frequenzumrichter/Frequency Inverter SK 200E Frequenzumrichter/Frequency Inverter SK 200E - Baugrößen/Frame sizes 1-4
Performance 0,25 - 22,0 kW
Click images to zoom

The SK 200E for decentralised system versatility - up to 22.0kW

After many years of experience with motor-mounted frequency inverters, with the release of the SK 200E NORD has introduced a series of devices which enable a wide range of decentralised drive technology solutions. These robust, reliable and economic systems are suitable for extensive plant, e.g. conveyors, and were specially optimised for price-sensitive market segments. Similar to the SK 500E Panel Mount family, an application-oriented performance level is available which offers the same high quality functionality. Expected features of decentralised components such as robust design, integration of plug connectors, rapid replacement and decentralised modules for communication and I/O signals ensure reliable integration of distributed drive units at the field level.

Scope of supply - SK 200E:

  • 1~ 115 V 0.25 – 0.75 kW
    1~ 230 V 0.25 – 1.1 kW
    3~ 230 V 0.25 – 11.0 kW
    3~ 480 V 0.55 – 22.0 kW
  • Wall-mounted version
  • Decentralised modules (also with gateway functionality)

SK 200E / SK 205E Basic Unit

  • High quality control process through sensorless current vector control (ISD)
  • internal 24VDC control card supply (SK 200E)
  • External 24VDC control card supply (SK 200E size 4 and SK 205E)
  • 4 control inputs, which can be parameterised to various digital functions
  • 1 or 2 analog inputs (SK 200E)
  • internal management for mechanical breakes
    (SK 200E size 4 and SK 205E)
  • Externally visible status LEDs (signal state of control inputs)
    (SK 200E size 4 and SK 205E)
  • 2 externally adjustable setpoint potentiometers
    (SK 200E size4 and SK 205E)
  • Plug-in memory storage module (EEPROM)
  • Automatic motor parameter identification
  • Four parameter sets, switchable online
  • Incremental encoder evaluation (HTL)
  • regenerative, 4 quadrant generator 4Q operation possible by means of optional braking resistor
  • PI controller and process controller
  • RS 232 & RS485 (RJ12 connector) diagnostic interface
  • Motor potentiometer function
  • POSICON positioning control

SK 210E / SK 215E

  • Basic equipment – as SK 200E / SK 205E (see above)
  • Safety function “Safe stop” as per EN 954-1 (EN13849) up to max. Category 4, Stop category 0 and 1.

SK 220E / SK 225E

  • Basic equipment – as SK 200E / SK 205E (see above)
  • AS interface on board

SK 230/ SK 235E

  • Basic equipment – as SK 200E / SK 205E (see above)
  • Safety function “Safe stop” as per EN 954-1 (EN13849) up to max. Category 4, Stop category 0 and 1.
  • AS interface on board

Product related links Product related links

SK 200E

Product News Product News

Frequency Inverter - SK 200E

Frequenzumrichter SK 200E /
Frequency Inverter SK 200E
Decentral frequency inverter - SK 200E

2-stage Helical-Bevel Gear Unit

Washdown gear units and special surfaces for hygienic drive solutions

Frequency Inverter - SK 540E

Frequency Inverter with PLC - SK 540E

Industrial Gear Unit

Industriegetriebe
Industrial Gear Unit, riduttori industriali
Giants in a UNICASE housing: New industrial gear units with max. torques up to 200,000 Nm