NORD - NORD - The NORD portfolio of reducers, geared motors and motors - top performance for any requirement





GEARED MOTORS Geared motors


Find the product for your application

We offer a wide variety of geared motors: Helical, parallel, and bevel gears and of course the special NORD BLOC and UNIVERSAL products.

As early as the 1980s, NORD developed the most important innovation in gear unit construction to the present day. The unicase concept. All bearing holes and sealing surfaces are machined in a single stage on the latest CNC centres.

UNICASE Helical Foot Gearmotors, Motoriduttori ad ingranaggi UNICASE
UNICASE Helical Inline Gearmotors
10 - 26.000 Nm
0,12 - 160 kW

Ratio:
1,35:1 - 14.340,31:1

UNICASE helical shaft, motoriduttori pendolari ad assi paralleli UNICASE
UNICASE helical shaft
110 - 100.000 Nm
0,12 - 200 kW

Ratio:
4,03:1 - 6616,79:1

NORDBLOC Helical Inline Geared Motor
NORDBLOC Stirnradgetriebemotor, motoriduttori coassiali ad ingranaggi NORDBLOC
NORDBLOC
90 - 3200 Nm
0,12 - 37 kW

Ratio:
1,88:1 - 330,9:1

STANDARD Helical Geared Motors, motoriduttori coassiali ad ingranaggi STANDARD
STANDARD Helical Geared Motors
50 - 700 Nm
0,12 - 7,5 kW

Ratio:
1,92:1 - 488,07:1

UNICASE helical bevel, motoriduttori ortogonali UNICASE
UNICASE helical bevel
94 - 32.000 Nm
0,12 - 160 kW

Ratio:
8,04:1 - 4916,63:1

2-stage Helical-Bevel Gear Unit
90 - 660 Nm
0,2 - 9,2 kW
NORDBLOC Helical Bevel, motoriduttori ad assi ortogonali NORDBLOC
NORDBLOC Helical Bevel
48 - 670 Nm
0,12 - 9,20 kW

Ratio:
3,85:1 - 72,31:1

UNICASE Helical Worm
UNICASE Helical Worm
94 - 3058 Nm
0,12 - 15 kW

Ratio:
4,4:1 - 7095,12:1

UNIVERSAL Worm Gear Unit, riduttori a vite senza fine UNIVERSAL
UNIVERSAL
23 - 427 Nm
0,12 - 4,0 kW

Ratio:
5,00:1- 3000,00:1

SMI worm
21 - 427 Nm
0,12 - 4,0 kW

Ratio:
5,00:1 - 3.000,00:1

MINIBLOC worm, motoriduttori a vite senza fine MINIBLOC
MINIBLOC worm
19 - 270 Nm
0,12 - 1,5 kW

Ratio:
5.40:1 - 582.12:1

Sales contact Sales contact

Locatortool
You can find us here.

Product News Product News

Frequency Inverter - SK 200E

Frequenzumrichter SK 200E /
Frequency Inverter SK 200E
Decentral frequency inverter - SK 200E

Industrial Gear Unit

Industriegetriebe
Industrial Gear Unit, riduttori industriali
Giants in a UNICASE housing: New industrial gear units with max. torques up to 200,000 Nm

Contact Contact

Get in contact with NORD. Find here the next NORD subsidiary / office.