NORD - products
To the main menu
Directly to the content
Sitemap
Contact
Shopping Cart
Language
English
German
English
Country
Germany
Afghanistan
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Benin
Bhutan
Bolivia
Brazil
Bulgaria
Burkina Faso
Burundi
Cameroon
Canada
Chile
China
Colombia
Costa Rica
Cote d'Ivoire
Croatia
Cuba
Cyprus
Czech Republic
Dem. Rep. Congo
Denmark
Ecuador
Egypt
Estonia
Finland
France
Georgia
Germany
Ghana
Greece
Guinea
Hungary
India
Indonesia
Iran
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Korea
Kuwait
Kyrgyzstan
Latvia
Lebanon
Liberia
Libya
Lithuania
Malaysia
Maldives
Malta
Mauritius
Mexico
Moldova
Morocco
Namibia
Nepal
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russian Federation
Rwanda
Saudi Arabia
Senegal
Singapore
Slovakia
Slovenia
South Africa
Spain
Sri Lanka
Sweden
Switzerland
Syria
Taiwan
Tajikistan
Tanzania
Thailand
Togo
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States
Uzbekistan
Venezuela
Vietnam
Zambia
Zimbabwe
NEWS ARCHIVE
ABOUT US
SMART SOLUTIONS
SALES
PURCHASING
JOBS AND CAREER
PRESS
HMI 2010
MATERIAL HANDLING
PUMPS
CONSTRUCTION
LUMBER INDUSTRY
TEXTILE INDUSTRY
OTHER MARKETS
SOLAR
CHEMICAL INDUSTRY
GEARED MOTORS
MOTORS
FREQUENCY INVERTERS
SERVO SYSTEMS
MECHANICAL VARIABLE SPEED
DECENTRAL DRIVE SOLUTIONS
INDUSTRIAL GEAR UNIT
IE2 MOTORS
MANUALS
CATALOGUES
FLYERS & BROCHURES
SPARE PARTS
PRESS ARTICLES
SOFTWARE
DRAWINGS
CERTIFICATES
FORMS
GUIDED TOUR
Home
Products
Geared Motors
UNICASE helical worm
SK
Search
|
Sales contact
Sales contact
GEARED MOTORS
3. Ebene
UNICASE Helical foot gearmotors
UNICASE helical shaft
NORDBLOC
STANDARD Helical Geared Motors
UNICASE helical bevel
NORDBLOC Helical bevel
UNICASE helical worm
UNIVERSAL
MINIBLOC worm
MOTORS
FREQUENCY INVERTERS
SERVO SYSTEMS
MECHANICAL VARIABLE SPEED
DECENTRAL DRIVE SOLUTIONS
INDUSTRIAL GEAR UNIT
IE2 MOTORS
Contact us
Direct Call: +49(0) 45 32 / 401 - 0
UNICASE helical worm
Product information
Sizes
6
Mounting position
M1 - M6
Torque range
94 - 3.058 Nm
Performance
0,12 - 15 kW
Ratio
4.4:1 - 7,095.12:1
Click images to zoom
Features:
robust cast iron housing
gearing meets up to date international high standards
wide selection of motors and brake-motors including inverter-duty motors
units available for harsh environments
integrally cast foot or flange designs
sleek design for easy cleaning
all bearings selected to provide long and trouble-free operation
high quality sealing for enhanced leakage-protection
output side is integral part of the housing, no bolt-on output cover to cause leakage or gear-misalignment
Product related links
UNICASE helical worm
Manual
Catalogue
Product News
Frequency Inverter - SK 200E
Decentral frequency inverter - SK 200E
Industrial Gear Unit
Giants in a UNICASE housing: New industrial gear units with max. torques up to 200,000 Nm