NORD - products





MINIBLOC WORM MINIBLOC worm

Product information Product information

MINIBLOC worm, motoriduttori a vite senza fine MINIBLOC MINIBLOC worm, motoriduttori a vite senza fine MINIBLOC
Sizes 4
Mounting position M1 - M6
Torque range 19 - 270 Nm
Performance 0,12 - 1,5 kW
Ratio 5.40:1 - 582.12:1
Click images to zoom Configure & Quote

Gear Unit Housing with Smooth Surface

  • Series SK 1SM... worm gear units were developed according to the block housing principle.
  • The SM – worm gear motor is encased in a single-piece aluminium housing with extremely smooth external contours, faciliating easy cleaning as dirt is not quickly deposited.
  • All bearing points are integrated into the block housing. The housing is a single whole and not separated. This principle enables the highest degree of manufacturing accuracy, as all machining is completed in one chucking operation. Extreme rigidity and stability distinguish the block housing concept. There are no joints between the output end and the gear unit housing to be subject to lateral or torque force loading.
  • The gear ratios are virtually identical to the NORD worm gear unit series SI,SIS,and SIS-D.

Product related links Product related links

MINIBLOC worm

Product News Product News

Frequency Inverter - SK 200E

Frequenzumrichter SK 200E
Frequency Inverter SK 200E
Decentral frequency inverter - SK 200E

Industrial Gear Unit

Industriegetriebe
Industrial Gear Unit, riduttori industriali
Giants in a UNICASE housing: New industrial gear units with max. torques up to 200,000 Nm