NORD - IE 2 Motoren von NORD auf Basis der Norm IEC 60034-30:2008





IE2 AND IE3 MOTORS IE2 and IE3 motors

Energy consumption of electric drive units

Zoom
Energy saving

In industrial applications, electric drive units are responsible for between 30% and 40% of all electrical energy generated. Optimisation of efficiency for the entire drive system including the application/process is a significant factor – the potential is typically about 30% to 60%.

IEC 60034-30:2008

Now standards have been developed by the IEC, which harmonize efficiency classes throughout the world.

Starting dates

Statutory starting dates and availability from NORD

Advantages of energy-saving motors

IE2 Motoren, IE2 motors
Definite advantages at a glance

IE2 motors

IE2 Motoren, IE2 motors
NORD uses a 3-point concept to achieve the goal of IE2 motors

Sales contact Sales contact

Locatortool
You can find us here.

Catalogue - M7000 Catalogue - M7000

NORD Motors
IE1, IE2, IE3

Country regulations Country regulations

National implementation of standard IEC 60034-30:2008 to introduction of IE2 motors