NORD - products





NORDBLOC INDUSTRIAL GEAR UNIT NORDBLOC Industrial Gear Unit

Product information Product information

Industrial_Gear_Unit_1, riduttori industriali Industrial_Gear_Unit_3 Industrial_Gear_Unit_4
Sizes 4
Torque range
Performance
Efficiency >95%
Click images to zoom

NORD industrial gear units have been developed according to the tried-and-tested unicase housing principle. The unicase is a one-piece housing, into which all the bearings are integrated. The finishing of this unicase is carried out with in unique jig, on state-of -the-art CNC machines. The unicase concept features highest levels of precision, rigidity and strength. There are no dividing seams between the drive and the gear unit housing which are subjected to transverse forces or torque. The unicase principle allows the shaft axes to be staggered, resulting in a more compact design which allows the use of larger roller bearings to guarantee a long operating life.

Advantages of unicase housings:

  • Optimum sealing
  • Quiet running
  • HIgh torque capacity
  • Increased lubricant life
  • Maximised operating life of bearings and gears
  • High reliability
  • Long operating life
  • Symmetrical design
  • B14 face as standard on output side
  • 6 installation confi gurations
  • Mirror-image installation possible
  • Same housing size, installation dimensions for all ratios (2 and 3 stage)

Product related links Product related links

NORDBLOC Industrial Gear Unit

Product News Product News

Frequency Inverter - SK 200E

Frequenzumrichter SK 200E
Frequency Inverter SK 200E
Decentral frequency inverter - SK 200E

Industrial Gear Unit

Industriegetriebe
Industrial Gear Unit, riduttori industriali
Giants in a UNICASE housing: New industrial gear units with max. torques up to 200,000 Nm