NORD - products





NORD SERVO MOTORS NORD Servo motors

Product information Product information

Servo Motor Servo Motor
Click images to zoom

Customer-friendly thanks to maintenance-free, standardized double shaft gaskets, ball bearings and connectors

Features:

  • Sine-wave commutation
  • Built-in resolver, encoder, absolute encoder
  • Shafts and flanges are sized according to NORD production standards
  • IP 65 enclosure
  • Locking keys on the shaft
  • Temperature sensor integrated in the winding KTY 84-130
  • Insulation class F
  • Plug-style line connector can be rotated 180° by customer
  • Plug-style encoder connector can be rotated 180° by customer
  • Painted matte black
  • Options: Temperature sensor, Stop brakes, Encoder, Resolver

Product related links Product related links

NORD Servo motors

Product News Product News

Frequency Inverter - SK 200E

Frequenzumrichter SK 200E /
Frequency Inverter SK 200E
Decentral frequency inverter - SK 200E

2-stage Helical-Bevel Gear Unit

Washdown gear units and special surfaces for hygienic drive solutions

Frequency Inverter - SK 540E

Frequency Inverter with PLC - SK 540E

Industrial Gear Unit

Industriegetriebe
Industrial Gear Unit, riduttori industriali
Giants in a UNICASE housing: New industrial gear units with max. torques up to 200,000 Nm