NORD DRIVESYSTEMS - News





Increased safety (Ex e) protection for
inverter-controlled motors enables more
cost-efficient, lighter ATEX drive solutions
200705022_PM_Ex_e_frequenzg
Zoom Image

Bargteheide, Germany, 2007-08-27 NORD has expanded its ATEX product lineup to include a new area of application: gas explosion-protected drives featuring “increased safety” (Ex e) which are generally approved for speed-controlled operation with a frequency inverter.

NORD has expanded its ATEX product lineup to include a new area of application: gas explosion-protected drives featuring “increased safety” (Ex e) which are generally approved for speed-controlled operation with a frequency inverter. These geared motors are lighter by up to a fourth and cost up to 40% less than drives protected by a “flameproof enclosure” (Ex de) design. NORD’s Ex e drives are suitable for use in Zone 1 and 2 and with temperature class T3. The type approval certificate (“EG-Baumusterprüfbescheinigung”) issued by the PTB in Braunschweig, Germany, does not stipulate a specific make of frequency inverter, but does lay down various parameters for safe drive operation. Users should therefore seek individual advice from their drive manufacturer to determine if and how Ex e systems may be viable solutions for a given application. With more than 10,000 ATEX systems supplied annually at the time of writing, NORD is one of the most experienced specialists for explosion-protected drive technology, and can implement customer-specific designs even if users have exceptional requirements. These customized solutions may include e.g. drives feasible for mounting in an inclined position, or drives suitable for applications with problematic conditions, such as cooling air temperatures above 40 °C, or particularly high axial or radial forces. Besides the new Ex e solutions, NORD continues to supply speed-controlled ATEX systems with motors featuring Ex de or Ex n (“non sparking”) protection, as well as DIN EN 50281-1-1 compliant, dust explosion-protected models for Zone 21 and 22. Users can choose any gear from one of eight different product lines, three out of which comprise helical gears, with a torque range extending up to 100,000 Nm.


Download Image: JPG (45 KB)
Add image to cart:

Sales contactSales contact

Locatortool
Find distributors and sales people