NORD - news






SCP Screw Conveyor Package
Zoom Image

Waunakee, Wisconsin, 2007-04-10 NORD has enhanced the Clincher™ offset parallel line of gearmotors and speed reducers to include the new SCP screw conveyor package.

NORD has enhanced the Clincher™ offset parallel line of gearmotors and speed reducers to include the new SCP screw conveyor package. The Clincher™ SCP drives include NORD’s standard high performance design features including Unicase™, Quadralip sealing, Autovent™, and stainless steel paint.

SCP – Product Features

Optimized Sealing System

  • Two double lip Viton seals
  • Grease impregnated packing seal
  • Dual gap seals (excludes particles)
  • Quadralip™ sealing


Mounting

  • Standard CEMA mounting dimensions
  • Versatile flange – multiple bolt patterns – class 35 gray cast iron
  • 3-Hole tapered CEMA drive shaft – easy mounting and removal
  • Quick external removal feature


Flexible & Efficient

The NORD SCP design is extremely efficient due to the direct coupled gearmotor or NEMA C-face input design. Belted input systems have significantly lower total drive efficiencies, and NORD also offers a line of energy efficient motors. Due to the modular flexibility of design, NORD Shaft Mount CLINCHER™ speed reducers accept a variety of power inputs. The SCP package is available with optional stainless steel drive shafts, severe duty paint options, and synthetic oils for even the most extreme environments.


Download Image: JPG (15 KB)
 Add image to cart:

Sales contact Sales contact

Locatortool
Find distributors and sales people