Keyword search | Sales contact
Sales contact
Phone: 888-314-6673
Find current News articles and pictures of our company and products, as well as information on upcoming and past trade fairs.
NORD expands headquarters and creates 100 new jobs NORD's headquarters facilities in Bargteheide near Hamburg, Germany, are currently being extended, with plans to increase the location’s floor space from 31,300 m² to 52,000 m² by 2009.
Safety first: NORD frequency inverters feature Many machines and plants, e.g. machine tools such as milling machines, need to fulfill strict operator safety standards: when a safety circuit is activated, operators must be safe from rotating machine parts.
Fieldbus connection options: NORD frequency inverters support Ethernet NORD Drivesystems, a full-line supplier for drive technology, offers the NORDAC SK 5xxE and SK 700E inverter series which cover the complete spectrum of standard, enclosure-mounted intelligent frequency inverters.
Full-line service provider for drive technology NORD Drivesystems, founded in 1965 in Bargteheide near Hamburg, Germany, manufactures and distributes mechanical and electronic drive technology.
Eco-friendly and cost-saving: Energy efficient drives from NORD NORD provides solutions for the power transmission industry consisting of gear reducers, motors and intelligent electronics controllers which optimize system energy efficiency.
Increased safety (Ex e) protection for inverter-controlled motors enables more cost-efficient, lighter ATEX drive solutions NORD has expanded its ATEX product lineup to include a new area of application: gas explosion-protected drives featuring “increased safety” (Ex e) which are generally approved for speed-controlled operation with a frequency inverter.
Universally applicable: NORDAC SK 700E NORD’s SK 700E frequency inverters, which belong to the tried-and-tested NORDAC line, are specified for a mid-to-upper level power range between 1,5 and 160 kW.
New Large Gearbox Assembly and Paint Booth Expansion. Since the 40,000 square foot expansion in Waunakee, WI completed in October 2006, NORD Gear has made a number of changes to increase our overall capacity and to better service customers.
New SCP Screw Conveyor Package NORD has enhanced the Clincher™ offset parallel line of gearmotors and speed reducers to include the new SCP screw conveyor package.
NORDAC SK 500E/520E/530E: Compact frequency inverters for a wide range of applications The compact frequency inverters NORDAC SK 500E/520E/530E come with a wide range of basic features and can be easily adapted to specific applications.
NORDAC DA: system components for decentral drive solutions Decentral drive technology simplifies the layout of plants and minimizes the required space and expenses.
Easy position control with NORD frequency inverters NORD's standard asynchronous motors and frequency inverters allow for the quick and cost-efficient implementation of applications requiring relative or absolute position control (e.g. rotary tables, linear travel axes or synchronous speed control).
Stronger, lighter, more compact: New NORDBLOC type geared motors NORD Gear has enhanced its compact line of UNICASE geared motors through design improvements.